Drive_Inputs_Setting

Drive_Inputs_Setting

Address: 8708 (2204H)
Type: DWORD
Access: Read/Write
Unit: --
Range: 0 to 4294967295
Default Value: 66064
Store Supported: Yes
Description:

This register is used to parametrize drive digital inputs bank #0 allocation. For any function can be assigned one digital input that have to be specified in the four bits of register concerning that function. 

Bits   Range Default Value
Bit 31, 28 N/A N/A 0
Bit 27, 24 N/A N/A 0
Bit 23, 20 N/A N/A 0
Bit 19, 16 Trigger Stop 0, 1, 2, 3, 5,6, 7 1
Bit 15, 12 Trigger Start 0, 1, 2, 3, 5,6, 7 0
Bit 11, 8 Fast Stop 0÷7 2
Bit 7, 4 Backward Limit Switch 0÷7 1
Bit 0, 3 Forward Limit Switch 0÷7 0
Notes: See Appendix.